- 可用於與食品接觸的應用
- 防靜電
- 平順運行
- 低吸水性
- 耐髒污
變更語言 :
xirodur® F180 | Antistatic dissipative
The xirodur® F180 material has a low electrical volume resistance and can therefore discharge unwanted electrostatically induced voltage. The material offers medium wear resistance and is available in combination with the PE cage material as a ball bearing with FDA-compliant components.
Typical application areas:
When to use it?
When not to use it?
Tolerances and measurement system:
the tolerances for the inner and outer diameter depend on the installation size. These are often approx. ±0.05mm to the nominal size. The bearing rings are usually injection moulded and naturally have a certain ovality. Therefore, the caliper is used to measure 90° to the injection point (if available) over the entire width of the bearing. The dimensions and tolerances are designed in such a way that they fulfil a slight press-fit by hand when using a H7 holder and h6 shaft. An additional locating spigot using a circlip (shaft) and snap ring (housing) is recommended to prevent axial displacement.

Installation recommendation:

1. Housing (tolerance H7)
2. Front (balls visible)
3. Rear (cage visible)
4. Press-fit the ball bearing, front side first
5. Install shaft (tolerance h6) with chamfer
6. A locating spigot must be provided