iglidur® H, flange bearing, mm - ECOHFM

High resistance to temperature and chemicals

iglidur® H, flange bearing, mm - ECOHFM
iglidur® H, flange bearing, mm - ECOHFM drawing
來自2 1
iglidur® H, flange bearing, mm - ECOHFM
iglidur® H, flange bearing, mm - ECOHFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • 產品型號: ECO-HFM-0608-06
  • 材質: iglidur® ECO-H
  • 形狀: 法蘭型直線軸承
  • 尺寸:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • 調整尺寸
  • 製造方法: 射出成型
  • 產品使用壽命:
材料特性:
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
iglidur® H | High temperature and chemical resistance
iglidur® H is a fibre-reinforced thermoplastic material that was specially developed for applications in high humidity or under water. Plain bearings made from iglidur® H can be used completely free of lubrication; in wet applications, the surrounding media acts as additional lubricant. Suitable for temperatures up to +200°C. Very low coefficient of friction when used with hardened shafts.

Typical applications

Beverage industry
Medical technology
Offshore
Shipbuilding

Find more applications here:
Industry solutions

 
When to use it?
  • For underwater applications
  • When high temperature resistance is required
  • For high mechanical loading
  • For applications in contact with chemicals
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
iglidur® - assembling, gluing, machining
 
不確定是否合適?

諮詢

我很樂意解答您的疑問

出貨及諮詢