igus-icon-lupe
igus-icon-lupe
1/2
- Dimension series: E, based on DIN ISO 12240
- Housing material: igumid G
- Spherical cap material: iglidur® J / J3 / A350
- Extremely light
- Extremely space-saving
- Time saving due to quick assembly
產品代碼
igubal® pillow block bearings
igubal® pillow block bearings are particularly easy to install bearing units that compensate for misalignment and avoid edge pressure.
The housing is made of igumid G, a particularly impact-resistant, long-fiber-reinforced polymer. Suitable for long-term use at temperatures from -30 °C to +80 °C.
The spherical cap can be made of iglidur® J, J3 or A350 (FC).
Typical areas of application: