SCARA cable solution connection to ball screw (angled)

TR.SCS.29.01.20.64.02.0 product image
igus-icon-lupe
  • Allows unrestricted rotation of the hose on the ball screw
  • Space-saving thanks to 45° angled connection to reduce the installation height
  • The length of the connection depends on the length of the ball screw of the SCARA robot
  • Enables the connection of corrugated hose with e-rib®
  • Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
igus-icon-lieferzeitTR.SCS.29.01.20.64.02.0
KR6
Kuka