- 無需軟體下載和/或電腦,直接在控制系統上簡單實現自動化控制
- 使用限位開關或功耗操作
- 直接在外殼上 進行左/右操作和速度控制
- 可選擇外部開關/操縱桿
- 多種運行模式,比如提示操作和不間斷運行(半自動化)
- 各種可調加速爬升
- 供應電流24V/2.5A
所有與D3dryve相關的文件:
[Link id="228"]
:
dryve motor control system - connect, select, control ...
Endless movement, button-controlled end-to-end movement -
simply defined with the new control drylin® E linear systems from igus®.
Ready to use immediately
The dryve motor control system can be adapted
to your needs with just a few settings of dip switches. In this way, all necessary
settings can be made in one minute.
Simple movements
If movements need be carried out at a predefined speed
at the "push of a button", this can be implemented with jog mode. Limit switch control is possible via limit switch/block travel.
Strong engineering
The nominal current of 2.5A matched to the motor results in
powerful and dynamic movements. Force and speed can be set flexibly
using two potentiometers. If the set force is exceeded, the motor is switched off automatically.