drylin® manual control unit for D1, D5, D7, D8 and D9, jog mode anti-clockwise/clockwise motion

DLE-CU-6 product image
igus-icon-lupe
DLE-CU-6 product image
igus-icon-lupe
來自2 1
DLE-CU-6 product image
DLE-CU-6 product image
  • 3 switches for motor control release and anti-clockwise/clockwise motion
  • Suitable for motor control units D1/2, D5/6, D7/D7-X, D8/D8-X and D9/D9-X
  • Easy to use without a laptop
  • 14 additional control systems can be operated via control unit
igus-icon-lieferzeitDLE-CU-6

諮詢

我很樂意解答您的疑問

出貨及諮詢