Motor & angular encoder cable (Hall), unshielded

DLE904121463-3 product image
igus-icon-lupe
1. Pressure-extruded, gusset-filling PVC mixture 2. Mechanically high-quality TPE mixture 3. Fine-wire strands made of bare copper wires 4. High tensile strength centre element
igus-icon-lupe
來自2 1
DLE904121463-3 product image
1. Pressure-extruded, gusset-filling PVC mixture 2. Mechanically high-quality TPE mixture 3. Fine-wire strands made of bare copper wires 4. High tensile strength centre element
  • Outer material: PVC
  • Silicone-free
  • unshielded
igus-icon-lieferzeitDLE904121463-3
直角
3
無隔離

諮詢

我很樂意解答您的疑問

出貨及諮詢