igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
來自5 1
igus-icon-arrow-left
igus-icon-arrow-right
- Allows unrestricted rotation of the hose on the ball screw
- The length of the connection depends on the length of the ball screw of the SCARA robot
- Allows for connection of corrugated hose with e-rib®
- Available for the following SCARA robot manufacturers: Epson, ABB, Yaskawa, Fanuc, Denso & Kuka
igus-icon-lieferzeitTR.SCS.29.01.16.48.01.0
Epson T3 系列
Epson