chainflex® 耐彎曲伺服電纜CF27.D

CF27.07.04.D product image
igus-icon-lupe
1. Pressure extruded oil resistant PUR compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
igus-icon-lupe
來自2 1
CF27.07.04.D product image
1. Pressure extruded oil resistant PUR compound 2. High flexural strength braided copper shield 3. Gusset-filling extruded 4. Extremely high flexural strength pair braided copper shield 5. Power cores with control elements stranded around high tensile strength core cord 6. High flexural strength special conductor
  • 應用要求: 用於極高負載的應用
  • 外護套: PUR
  • 耐油性: 耐油(符合DIN EN 50363-10-2 標準)
  • 無鹵素
  • 無矽
  • 阻燃
  • 海上
  • 耐冷卻劑
  • 耐水解和微生物
  • 耐刮痕
  • 總屏蔽
  • 不含 PVC
  • CFRIP®
  • chainflex® 耐彎曲電線電纜等級: 6.5.3.1
igus-icon-lieferzeitCF27.07.04.D
(4G0.75)C