This gearbox allows drylin® shafts to be easily connected to the output side of the gearbox via the built-in coupling. The worm gear can be used as a cost-effective angular gearbox. The standard design allows shafts with a diameter of 8mm to be connected. Other diameters up to a maximum of 12mm are also possible on request.
The version with position indicator, manual clamp and hand wheel is used as a compact manual drive unit when several Apiro® rack and pinion gearboxes are synchronised. Application examples are mainly format adjustments in the packaging industry.
At igus®, Apiro® stands for inexpensive worm gears and flexible, customer-specific solutions. The modular gearbox system offers a wide range of products based on the combination of various designs on input and output of the gearbox, different transmission ratios and a wide range of accessories. In addition to worm gears, the modular gearbox system also includes bevel gears and linear gears.
A modular structure and simple connection of individual components provide cost-effective solutions for an infinite number of applications. This is where the name comes from: "Apiro" is the Greek word for "infinite".
Apiro® can also be used to implement special solutions quickly and with little cost.
General Properties:
- Dry running worm gear
- Lightweight and efficient with motion plastics
- Cost-effective
- Up to 2.5Nm in continuous operation
- Application temperature: +5°C to +50°C
- Resistant to dirt
- Flexible use in modular gearbox systems
- Manual or motor drive possible
- Service life tested in the laboratory
There is a wide range of applications for Apiro® gears, from a simple hand-driven pivoting movement to automated format adjustment in the packaging industry to complex robotic kinematics.
Application areas:
- Format adjustments in the beverage industry
- Lane adjustments in the packaging industry
- Pivoting movement for cameras and scanners
- Turntable drive in the medical industry
- Component in robotic kinematics
- Synchronisation of linear axes
You can find specific application examples, including a parts list for reproducing them, here.