标准
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1/3
- Dimensional series: E, following DIN ISO 12240
- Material housing: igumid G
- Compensation of misalignments
- Absolutely corrosion-resistant
- Very low weight
- Maintenance-free dry running
產品代碼
igubal® flange bearing
igubal® flange bearings were developed for the bearing of shaft ends or shaft bushings.
The housing is made of igumid G, a particularly impact-resistant, long-fibre reinforced polymer. Long-term suitable for temperatures from -30 °C to +80 °C.
In the standard flange bearings, the spherical ball is made of iglidur® W300, a material that is characterised by lowest friction values in dry operation and extremely low stick-slip tendency. The latter is particularly important with low loads and very slow movements.