drylin® E motor control systems

The innovative motor control systems for stepper EC/BLDC and DC motors

igus D1/D2 控制模組,帶有介面和電路板。

drylin® D1 and D2 - for stepper, EC/BLDC & DC motors

igus 控制單元,正面有按鈕與指示燈。

drylin® D3 - for direct current motors

  • Easy to use, quick to connect
  • Controls on the device make it possible to directly control linear carriages, for example
  • Different speeds and starting modes
  • Can be combined with switches or joysticks
  • Cost-effective
  • Ready to use immediately
  • Request function extension
多個 igus Digital Step Motor Driver D9,帶有綠色端子排並排排列。

drylin® D7, D8, D9 for stepper motors

  • No specific skills, software or programming expertise required
  • Control via standardised cycle/direction interface at higher-level control systems
  • The simplest height adjustments or drawer movements as well as precise pick&place applications possible
  • Free sample programmes
D5 和 D6 直流馬達驅動器,配有電路板和黑色外殼。

drylin® D5,D6 for direct-current motor

  • Ready to use immediately. No parametrization or programming necessary
  • Left/right run via digital input
  • Speed & Acceleration via external PWM input signal
  • Available with and without a housing
  • Cost-effective
  • Free sample programmes

Why drylin® E motor control systems?

Ready to ship in 24hrs

Constantly maintained large stocks

Long product life

Product range available long-term

從 1 起可配送,無最低訂購量。

No minimum order quantity

100% tested

Free sample programmes for motor control systems

  • Download programs with master/control system program & dryve parametrisation
  • Shortened integration time
  • Cost savings
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
步進馬達,帶前法蘭和兩個連接器。

drylin® E electric motors

drylin E NDR-240-48 Mean Well 電源供應器,前面板為藍色標籤與金屬外殼。

drylin® E Switching power supplies

諮詢

我很樂意解答您的疑問

Sean Chuang
莊集黃 Sean Chuang

產品副理/低成本自動化

+886 905 651 652聯繫我們

出貨及諮詢