Automation with stepper motors, DC motors and EC/BLDC motors

步進馬達 drylin E 用於驅動技術
  • Powerful in 5 sizes
  • Motors with metric connector or stranded wires
  • Safety with encoder and brake
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
直流馬達和直流馬達 drylin E
  • Also available with protective housing
  • Torques from 0.1 to 1.8Nm
  • Speeds up to 440rpm
  • With flattened motor shaft (D-Cut) for increased anti-rotation feature
EC 馬達 drylin E,無刷直流 直流馬達
  • With Hall and encoder
  • Sizes NEMA: 17, 23 and 34
  • Virtually wear-free
  • Very high speeds
  • More cost-effective than conventional servomotors
螺桿 步進馬達 drylin E
  • 3 sizes with holding torque 0.1-2Nm
  • 7 lead screw types with pitches from 0.8-50mm
  • Matching lead screw nuts available
  • Lead screw can be attached from both sides for stepper motor without encoder
步進馬達具有 IP68 防水等級
  • Installation size: NEMA23/flange dimension 56mm
  • Protection class - motor housing: IP68 (10m)
  • Holding torque: 1.30Nm
  • Rated current: 4.20A
  • Motor connection: Terminal box
帶蝸桿齒輪 drylin E 的直流馬達
  • With spline
  • Space-saving & quiet
  • Torques from 0.75Nm to 2.00Nm
  • Speeds up to 350rpm
  • Position encoder included

為什麼選擇 drylin E 馬達?

Delivery 24 hours

24 小時內即可出貨

股票

持續維持大量庫存

產品使用壽命圖標

產品使用壽命長

長時間可用性圖標

產品範圍可用時長

無最小訂購量圖標

無最小訂購量

100% 測試圖標

100% 經測試

drylin E 產品查找器

用於馬達

馬達配置器

電動直線滑台

驅動技術配置器

適用於引線螺桿馬達

引線螺桿馬達配置器

我們的服務優惠

drylin E motor control systems

  • Quick initial operation
  • Simple and intuitive user interface
  • Compatible with industrial control systems
  • For all drylin linear axes
Information on motor control systems
馬達控制系統圖標

drylin E sample programmes

  • Download programmes with master/control programme & dryve parameterisation
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago, etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
前往範例編程

Application examples with igus motors

Application VonJan Laser

Positioning in the laser application laboratory

Motors application example XXL scanner

XXL X-ray scanner

Twaxis mirror ceiling

Motorised mirror ceiling consisting of 120 mirrors

Smooth movement in the sensor test rig

Smooth movement in the sensor test bench

AWB

Further application examples

您可能也感興趣

drylin E 馬達驅動

變速箱
  • Planetary gearbox for igus stepper motors NEMA 23 and 34
  • Increased motor torque
  • Higher holding torque of a brake
  • Two installation sizes
  • Reduction ratios of 3 & 5 available

drylin E 鉗口 鏈接

連結
  • With square or round housing
  • 20 versions in stock
  • Vibration-dampening & pluggable
  • Temperature range from -30°C to +100°C

drylin E 開關電源裝置

電源供應器元件
  • 8 versions in the online shop
  • Rated power from 75 - 960W
  • Ready to ship in 24h
  • Suitable for igus motor controls

drylin E motor cables

DRE_PROD_motor_cable_collection
  • Lengths of 3m, 5m, 10m or 20m
  • Various outer materials
  • Straight and angled connectors
  • Available from stock

諮詢

我很樂意解答您的疑問

Sean Chuang
莊集黃 Sean Chuang

產品副理/低成本自動化

+886 905 651 652聯繫我們

出貨及諮詢