變更語言 :

無論是快節奏的高架鏈條旋轉木馬、循環的雲霄飛車還是幽靈火車上的怪異樂趣,所使用的技術都受到非常高的安全標準的約束,因此對所有安裝的組件提出了最高的要求。我們的拖鏈系統和軸承技術恰到好處:由於可預測、產品使用壽命長、維護成本低、堅固且安靜,因此絕對可靠。無最小訂購量。例如,如果需要完全客製化帶有裝飾和電子動畫的主題景點,則由 3D 列印耐磨工程塑膠製成的特殊零件具有可比的技術規範,只需點擊幾下即可線上配置和訂購。

Our maintenance-free igutex heavy-duty bearings are the right choice for the suspension of Ferris wheel gondolas. Consisting of a robust glass fibre fabric and an inner layer optimised for sliding properties, they are our specialists for high loads. For the door mechanisms in the gondolas, we recommend iglidur J plain bearings, drylin ZLW linear drives and energy chains from the E2.1 series.

Vertical lifts are often used on water rides and roller coasters to transport the cars. E.4 series energy chains, for example the E4.56, are used to supply the lift with energy, together with the vertical flizz system with matching chainflex cables.
If the entire lift or part of the track for a switch rotates, cables must be guided in the rotary movement. Our reverse bend radius systems, which enable uninterrupted cable guidance with up to 600 degrees of rotation, are suitable for this application.

On elevated rides, the cables for drives and lighting must be guided upwards to ensure unrestricted enjoyment of the ride. This is possible safely and without interruption using our energy chains and a suitable trough. Just as with lifts in roller coasters, e-chains from the E.4 series, such as the E4.56 and the vertical flizz system, can be used as guidance with matching chainflex cables.

Even in giant swings or classic boat swings, a wide variety of media must be guided safely in the gondola. Our reverse bend radius systems are ideal for rides that do not roll over. The cables are guided here without interruption and there is no need for a fault-prone slip ring that requires maintenance. The SRM-V or PRM-V modules with the appropriate chainflex cables are used for the vertical movement.
In hydraulic cylinders that are used to get the ride upright and ready for operation, there are numerous bearing points that are exposed to high loads. Our fibre composite bearings made of the materials igutex TX1, TX2 or TX3 as well as bearings made of iglidur Q3E are the right choice here.

大型雲霄飛車有轉運軌道,用於將雲霄飛車列車運送到停車或維修位置。我們的E4.1 或 E4.Q系列拖鏈配有相符的導槽系統和耐彎曲電線電纜,適用於傳輸軌道上的供電。

Plain bearings made of the material iglidur Z are ideal for mounting safety bars. It enables maximum service life under extreme conditions and is also a good choice for bearing points on the wheel mounts of roller coasters.

Our lubrication-free plain bearings are used in the entrance areas of amusement rides, for example, on automatic doors of luggage storage lockers, where iglidur G or iglidur J bearings are ideal. Our igubal pillow block bearings are used on automatic gates.

Simulators can tilt in any direction and therefore require a three-dimensional, flexible cable guidance system. For this purpose, we offer our triflex energy chain systems with the appropriate twistable cables. In electric or hydraulic cylinders, which are responsible for tilting and tipping the ride, we recommend our plain bearings made of the materials iglidur QE3, Z or P. They are impressive with a long service life under high loads and are cost-effective.
Our self-aligning igubal spherical bearings and dryspin lead screw technology are used in joysticks.

親自拜訪:
週一至週五 8:30 - 17:30
線上:
週一至週五 8:30 - 17:30
(可搜尋LINE官方ID-->@igustw)
Online:
24h
若無人在線,可留下您的問題跟聯絡資訊,我們會盡快與您聯繫。
您也可以直接發信到我們共用信箱tw-info@igus.net