drylin® E motor control systems

The innovative motor control systems for stepper EC/BLDC and DC motors

Motor control system for drylin E stepper motors, DC motors and EC motors dryve D1
D3 motor control system
  • Easy to use, quick to connect
  • Controls on the device make it possible to directly control linear carriages, for example
  • Different speeds and starting modes
  • Can be combined with switches or joysticks
  • Cost-effective
  • Ready to use immediately
  • Request function extension
D7 stepper motor output stages
  • No specific skills, software or programming expertise required
  • Control via standardised cycle/direction interface at higher-level control systems
  • The simplest height adjustments or drawer movements as well as precise pick&place applications possible
  • Free sample programmes
D5, D6 motor control system
  • Ready to use immediately. No parametrization or programming necessary
  • Left/right run via digital input
  • Speed & Acceleration via external PWM input signal
  • Available with and without a housing
  • Cost-effective
  • Free sample programmes

Why drylin® E motor control systems?

24 h delivery

Ready to ship in 24hrs

Stock

Constantly maintained large stocks

service life Icon

Long product life

Long-term availability Icon

Product range available long-term

No minimum order quantity Icon

No minimum order quantity

100% tested Icon

100% tested

dryveXP for motor control systems

drylin® E dryve Experience

Free sample programmes for motor control systems

  • Download programs with master/control system program & dryve parametrisation
  • Shortened integration time
  • Cost savings
  • Compatible with industrial manufacturers (Siemens, Beckhoff, Wago etc.)
  • Compatible with common single-board computers/developer boards
    (Arduino, Rasperry Pi, Beaglebone)
Sample programs from igus

New white paper on motor control systems

White paper on motor control systems
  • What are the similarities and differences between the igus® engine control units?
  • Which motor type should the motor control unit be suitable for?
  • Which sensors or signalling devices can be connected?
  • What integration is required at the control level?
  • Checklist: Which specifications and requirements are important?

drylin® E electric motors

Electric motors

drylin® E Switching power supplies

Power supply unit

諮詢

我很樂意解答您的疑問

Sean Chuang
莊集黃 Sean Chuang

產品專員/低成本自動化

+886 905 651 652聯繫我們

出貨及諮詢