請選擇您的送貨地點

國家/地區頁面的選擇會影響各種因素,例如價格、配送方式和產品可用性。

drylin E Linear modules with toothed belt

Linear axes with toothed belt drive are suitable for many positioning and adjustment tasks. Thanks to the lightweight design made of plastic and aluminum, igus linear axes with toothed belt drive are very efficient due to their low mass inertia. Buy our drylin toothed belt axes either as a single system or in portal assemblies. All drylin toothed belt axes can be ordered ready for connection with stepper and DC motors. Selected timing belt drives in standard lengths are immediately available from stock.

產品數量: 5

drylin ZLW-0630-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-B-60
  • Motor: MOT-AN-S-060-005-042-L-A-AAAB
  • Motor size: NEMA 17
  • Load: 2 kg*
請洽易格斯
至產品頁面
新品!

drylin DLE-DA-ZLX toothed belt double axis with stepper motor

  • Double axis based on two ZLX toothed belt axes
  • For large work spaces up to 500 x 500 mm 
  • Easy installation and addition of accessories thanks to numerous grooves
  • Ready-to-connect system consisting of two ZLX linear axes, motor and gearbox kit and connecting shaft
請洽易格斯
至產品頁面

drylin ZLW-0630-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-0630-02-S-100
  • Motor: MOT-AN-S-060-020-056-L-A-AAAB
  • Motor size: NEMA 23
  • Load: 5 kg*
請洽易格斯
至產品頁面

drylin ZLW-1040-B toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-B-100
  • Motor: MOT-AN-S-060-035-060-L-A-AAAB
  • Motor size: NEMA 24
  • Load: 7 kg*
請洽易格斯
至產品頁面

drylin ZLW-1040-S toothed belt double axis with stepper motor

  • Double axis consisting of two toothed belt axles and double shaft motor
  • Axle type: ZLW-1040-02-S-100
  • Motor: MOT-AN-S-060-059-086-L-A-AAAB
  • Motor size: NEMA 34
  • Load: 10 kg*
請洽易格斯
至產品頁面

The terms "Apiro", "AutoChain", "CFRIP", "chainflex", "chainge", "chains for cranes", "ConProtect", "cradle-chain", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "dryway", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-loop", "energy chain", "energy chain systems", "enjoyneering", "e-skin", "e-spool", "fixflex", "flizz", "i.Cee", "ibow", "igear", "iglidur", "igubal", "igumid", "igus", "igus improves what moves", "igus:bike", "igusGO", "igutex", "iguverse", "iguversum", "kineKIT", "kopla", "manus", "motion plastics", "motion polymers", "motionary", "plastics for longer life", "print2mold", "Rawbot", "RBTX", "readycable", "readychain", "ReBeL", "ReCyycle", "reguse", "robolink", "Rohbot", "savfe", "speedigus", "superwise", "take the dryway", "tribofilament", "triflex", "twisterchain", "when it moves, igus improves", "xirodur", "xiros" and "yes" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries. This is a non-exhaustive list of trademarks (e.g. pending trademark applications or registered trademarks) of igus SE & Co. KG or affiliated companies of igus in Germany, the European Union, the USA and/or other countries or jurisdictions.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® SE & Co. KG